8.12.69 Peripheral Pin Select Output Register 25

Note:
  1. These are virtual output ports.
Name: RPOR25
Offset: 0xDB2

Bit 15141312111098 
   RP179R[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
   RP178R[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 13:8 – RP179R[5:0]  Peripheral Output Function is Assigned to RP179 Output Pin bits(1)

Bits 5:0 – RP178R[5:0]  Peripheral Output Function is Assigned to RP178 Output Pin bits(1)