8.12.73 Peripheral Pin Select Output Register 29

Note:
  1. These are virtual output ports.
Name: RPOR29
Offset: 0xDBA

Bit 15141312111098 
   RP91R[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
   RP90R[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 13:8 – RP91R[5:0]  Peripheral Output Function is Assigned to RP91 Output Pin bits(1)

Bits 5:0 – RP90R[5:0]  Peripheral Output Function is Assigned to RP90 Output Pin bits(1)