8.12.18 Peripheral Pin Select Input Register 16

Name: RPINR16
Offset: 0xD24

Bit 15141312111098 
 QEIB2R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 QEIA2R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:8 – QEIB2R[7:0] Assign QEI2 Input B (QEIB2) to the Corresponding RPn Pin bits

Bits 7:0 – QEIA2R[7:0] Assign QEI2 Input A (QEIA2) to the Corresponding RPn Pin bits