8.12.80 Peripheral Pin Select Output Register 36

Note:
  1. These are virtual output ports.
Name: RPOR36
Offset: 0xDC8

Bit 15141312111098 
   RP181R[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
   RP180R[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 13:8 – RP181R[5:0]  Peripheral Output Function is Assigned to RP181 Output Pin bits(1)

Bits 5:0 – RP180R[5:0]  Peripheral Output Function is Assigned to RP180 Output Pin bits(1)