8.12.25 Peripheral Pin Select Input Register 23

Name: RPINR23
Offset: 0xD32

Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 SS2R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – SS2R[7:0]  Assign SPI2 Client Select (SS2) to the Corresponding RPn Pin bits