8.12.11 Peripheral Pin Select Input Register 9

Name: RPINR9
Offset: 0xD16

Bit 15141312111098 
 ICM7R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 TCKI7R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:8 – ICM7R[7:0] Assign SCCP Capture 7 (ICM7) Input to the Corresponding RPn Pin bits

Bits 7:0 – TCKI7R[7:0] Assign SCCP Timer7 (TCKI7) Input to the Corresponding RPn Pin bits