8.12.40 Peripheral Pin Select Input Register 46

Name: RPINR46
Offset: 0xD60

Bit 15141312111098 
 CLCINCR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CLCINBR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:8 – CLCINCR[7:0] Assign CLC Input C (CLCINC) to the Corresponding RPn Pin bits

Bits 7:0 – CLCINBR[7:0] Assign CLC Input B (CLCINB) to the Corresponding RPn Pin bits