8.12.30 Peripheral Pin Select Input Register 29

Name: RPINR29
Offset: 0xD3E

Bit 15141312111098 
 SCK3R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 SDI3R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:8 – SCK3R[7:0] Assign SPI3 Clock Input (SCK3IN) to the Corresponding RPn Pin bits

Bits 7:0 – SDI3R[7:0] Assign SPI3 Data Input (SDI3) to the Corresponding RPn Pin bits