8.12.4 Peripheral Pin Select Input Register 2

Name: RPINR2
Offset: 0xD08

Bit 15141312111098 
 T1CKR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
          
Access  
Reset  

Bits 15:8 – T1CKR[7:0] Assign Timer1 External Clock (T1CK) to the Corresponding RPn Pin bits