8.12.76 Peripheral Pin Select Output Register 32

Note:
  1. These are virtual output ports.
Name: RPOR32
Offset: 0xDC0

Bit 15141312111098 
   RP97R[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
   RP96R[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 13:8 – RP97R[5:0]  Peripheral Output Function is Assigned to RP97 Output Pin bits(1)

Bits 5:0 – RP96R[5:0]  Peripheral Output Function is Assigned to RP96 Output Pin bits(1)