8.12.2 Peripheral Pin Select Input Register 0

Name: RPINR0
Offset: 0xD04

Bit 15141312111098 
 INT1R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
          
Access  
Reset  

Bits 15:8 – INT1R[7:0] Assign External Interrupt 1 (INT1) to the Corresponding RPn Pin bits