8.12.64 Peripheral Pin Select Output Register 20

Note:
  1. These are virtual output ports.
Name: RPOR20
Offset: 0xDA8

Bit 15141312111098 
   RP73R[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
   RP72R[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 13:8 – RP73R[5:0]  Peripheral Output Function is Assigned to RP73 Output Pin bits(1)

Bits 5:0 – RP72R[5:0]  Peripheral Output Function is Assigned to RP72 Output Pin bits(1)