Bits 13:8 – RP53[5:0]
Peripheral Output Function is Assigned to RP53 Output Pin bits
Bits 5:0 – RP52R[5:0]
Peripheral Output Function is Assigned to RP52 Output Pin bits
DS70005452D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.