48.5 MCU Idle Power

Table 48-8. MCU Idle Current Consumption DC Electrical Specifications
DC CHARACTERISTICS Standard Operating Conditions: VDDIO = AVDD 1.75V to 3.63V, VDDREG = 1.75V to 1.85V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsClock/FreqPower PinTyp (1)Max.UnitsConditions
IPWR_1IDD_IDLE (2)MCU IDD in Idle modePLL_300_MHz VDDIO = AVDD = 3.3V22mA(Note 2)
IPWR_3VDDREG = 1.8V63240mA(Note 2)
IPWR_5DFLL _48_MHz VDDIO = AVDD = 3.3V22mA(Note 2)
IPWR_7VDDREG = 1.8V15189mA(Note 2)
IPWR_9XOSC _48_MHz VDDIO = AVDD = 3.3V22mA(Note 2)
IPWR_11VDDREG = 1.8V15189mA(Note 2)
Note:
  1. Typical values at 25°C only.
  2. Conditions:
    • VDDIO/ANA = 3.3V. VDDREG = 1.8V
    • No peripheral modules are operating (i.e., all peripherals except RTC inactive)
    • CPU frequency = 300 MHz
    • BMX clock = CPU frequency / 2
    • APB Peripheral bus clocks: default settings after reset
    • Arm-M7 Cache disabled
    • MCU is running on Flash with automatic wait state
    • VREG_PLL enabled
    • VREG_USB0/VREG_USB1 disabled
    • I/Os are inactive input mode with input trigger disabled
    • All clock generation sources disabled unless otherwise specified
    • WDT, CFD Clock Fail Detect disabled
Figure 48-2. Power Consumption over Temperature in Idle Mode (Typical values for guidance only, not characterized over Process/voltage)