48.26 Controller Area Network (CAN) Electrical Specifications
AC CHARACTERISTICS | Standard
Operating Conditions: VDDIO = AVDD 1.75V to 3.63V, VDDREG = 1.75V to
1.85V (unless otherwise stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typical | Max. | Units | Conditions |
CAN_1 | CANRATE | CAN data rate | — | — | 8 | Mbps | VDDIOx = 3.3V, CLOAD = 30 pF(max) |
— | — | 8 | VDDIOx = 1.8V or VDDIO(min) whichever is
greater, CLOAD = 30 pF(max) | ||||
CAN_3 | CANFALL | Port Output Fall Time | — | — | DI_27 (1) | ns | See parameter DI_27 in the |
CAN_4 | CANRISE | Port Output Rise Time | — | — | DI_25 (1) | ns | See parameter DI_25 in the |
CAN_5 | CANWAKE | Pulse Width to Trigger CAN Wake-up Filter | 700 | — | — | ns | — |
CAN_7 | fCAN_GCLK | CANx Input clock freq, GCLK_CAN | — | — | FCLK_25 | MHz | VDDIOx = 1.8V |
Note:
|