48.37 SWD 2-Wire Electrical Specifications
AC CHARACTERISTICS | Standard
Operating Conditions: VDDIO = AVDD 1.75V to 3.63V, VDDREG = 1.75V to
1.85V (unless otherwise stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typ | Max. | Units | Conditions |
SWD_1 | fSWDCLK | SWDCLK Clock Frequency | — | — | 25 | MHz | VDDIO(min) - VDDIO(max) |
SWD_3 | tSWDCLKHIGH | SWDCLK Clock High Time | 1 / (2 * fSWDCLK) | — | — | ns | |
SWD_5 | tSWDCLKLOW | SWDCLK Clock Low Time | 1 / (2 * fSWDCLK) | — | — | ns | |
SWD_7 | tSWDIOSKEW | SWDIO Skew | 0 | — | 23 | ns | |
SWD_9 | tSWDIOSETUP | SWDIO Setup Time | 4 | — | — | ns | |
SWD_11 | tSWDIOHOLD | SWDIO Hold Time | 1 | — | — | ns |