48.16 Low-Power Internal 32 kHz RC Oscillator (OSCULP32K) Electrical Specifications
AC CHARACTERISTICS | Standard
Operating Conditions: VDDIO = AVDD 1.75V to 3.63V, VDDREG = 1.75V to
1.85V (unless otherwise stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
LP32K_1 | FOSC_LPRC32K | Output Frequency | 30147 | 32768 | 35389 | kHz | — |
LP32K_9 | RC32K_Duty | LPRC32K OSC Duty Cycle | — | 50 | — | % | VDDIO = AVDD ≥ AVDD(min) |