48.17 DFLL/FPLL Electrical Specifications
AC CHARACTERISTICS | Standard
Operating Conditions: VDDIO = AVDD 1.7V to 3.6V, VDDREG = 1.8V (unless
otherwise stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
DFLL48 MHz (Open Loop) (1,2) | |||||||
DFLL_1 | DFLL_OL_FOUT | DFLL Open Loop Clock Frequency | 45.600 | 48.000 | 50.400 | MHz | Normal mode (DFLLCTRLA.LOWFREQ = 0) |
7.037 | 8.000 | 8.962 | Low-Frequency mode (DFLLCTRLA.LOWFREQ = 1) | ||||
DFLL_9 | DFLL_OL_SRT | Start-Up (Ready bit valid) | — | 13 | 16 | µs | Normal mode (DFLLCTRLA.LOWFREQ = 0) |
— | 68 | 75 | Low-Frequency mode (DFLLCTRLA.LOWFREQ=1) | ||||
DFLL48 MHz (Closed Loop) (3,4) | |||||||
DFLL_11 | DFLL_CL_FIN | DFLL Closed loop Input Frequency Range (4) | 30.146 | 32.768 | 1.00E+06 | Hz | — |
DFLL_13 | DFLL_CL_FOUT | DFLL Closed Loop Clock Frequency (6) | 47.88 | 48.00 | 48.12 | MHz | Normal mode (DFLLCTRLA.LOWFREQ = 0)
XOSC32 32.768 kHz PPM ≤ 100, DFLLMUL = 1465 |
7.98 | 8.00 | 8.02 | Low-Frequency mode (DFLLCTRLA.LOWFREQ =
1) XOSC32 32.768 kHz PPM ≤ 100, DFLLMUL = 244 | ||||
DFLL_15 | DFLL_CL_Jitter | DFLL Period Jitter Pk-to-Pk | — | 0.92 | 2.3 | % | Normal mode (DFLLCTRLA.LOWFREQ = 0)
XOSC32 32.768 kHz PPM ≤ 100, DFLLMUL = 1465 |
DFLL_17 | — | 1.0 | 1.2 | % | Low-Frequency mode (DFLLCTRLA.LOWFREQ =
1) XOSC32 32.768 kHz PPM ≤ 100, DFLLMUL = 244 | ||
DFLL_21 | DFLL_CL_SRT (6) | DFLL Closed Loop Mode / Lock Time (6) | — | 0.39 | 1.0 | ms | Normal mode (DFLLCTRLA.LOWFREQ = 0)
XOSC32 32.768 kHz PPM ≤ 100, DFLLMUL = 1465 |
— | 0.33 | 0.9 | Low-Frequency mode (DFLLCTRLA.LOWFREQ =
1) XOSC32 32.768 kHz PPM ≤ 100, DFLLMUL = 244 | ||||
Note:
|
AC CHARACTERISTICS | Standard
Operating Conditions: VDDIO = AVDD 1.7V to 3.6V, VDDREG = 1.8V (unless
otherwise stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
PLLxxMHz (Fractional Digital Phase Locked Loop) | |||||||
PLL_1 | PLL_FIN | PLL Input Frequency Range | 4 | — | 48 | MHz | Over full voltage and temperature operating ranges |
PLL_3 | PLL_FOUT | PLL Output Clock Frequency | 12.7 | — | 300 | MHz | |
PLL_11 | PLL_SRT | PLL Lock Time (5) | — | 25 | — | µs | — |
Note:
|