48.6 MCU Standby Power
DC CHARACTERISTICS | Standard
Operating Conditions: VDDIO = AVDD 1.75V to 3.63V, VDDREG = 1.75V to
1.85V (unless otherwise stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Power Pin | Typ (1) | Max. | Units | Conditions |
SPWR_1 | IDD_STANDBY (2) | MCU IDD in Standby mode | VDDIO = AVDD = 3.3V | 0.7 | 1.135 | mA | Full System RAM retained
(PM.STDBYCFG.RAMCFG = 0x0), RAM in Low-Power mode (PM.STDBYCFG.LPRAM = 0x1), NVM Power Reduction mode: Enter Auto Standby (FCR.CTRLB.SLP = 0x0) |
SPWR_3 | VDDREG = 1.8V | 6 | 185 | mA | |||
Note:
|