48.9 Wake-Up Timing

Table 48-12. Wake-Up Timing from Low-Power Modes AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDIO = AVDD 1.75V to 3.63V, VDDREG = 1.75V to 1.85V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.TypMax.UnitsConditions
WKUP_1WKUP_IDLEWake from Idle mode2.7µs
WKUP_7WKUP_STDBYWake from Standby mode22.3µsFCR -> CTRLB.bit.SLP = 3
WKUP_916.3µsFCR -> CTRLB.bit.SLP = 0
WKUP_11WKUP_HIBERWake from Hibernate mode623.6µs
WKUP_13WKUP_BCKUPWake from Back-up mode601.8µs
WKUP_15WKUP_OFFWake from Off mode331.7µs
Note:
  1. VDDIO = 3.3V, VDDREG = 1.8V, CPU clock = 48 MHz, automatic wait states, Cache enabled Temperature = 25°C.