48.20 Peripheral Touch Controller (PTC) Electrical Specifications
AC CHARACTERISTICS | Standard
Operating Conditions: VDDIO = AVDD 1.75V to 3.63V, VDDREG = 1.75V to
1.85V (unless otherwise stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typical | Max. | Units | Conditions |
PTC_1 | CLOAD SC (1) | Self Capacitance Mode (PTC Channel Y0 - Y31) | — | — | 75 | pF | Maximum sensor load capacitance (1) |
PTC_3 | CLOAD MC (1) | Mutual Capacitance Mode (PTC Channel Y0 - Y31) | — | — | 35 | pF | |
PTC_4A | fPTC (2) | PTC Frequency | — | — | 4 | MHz | |
PTC_4B | Twarm | Warm-up time | — | — | 500 PTC clock cycles | µs | |
Note:
|