48.8 MCU OFF Power

Table 48-11. CPU Off Current Consumption DC Electrical Specifications
DC CHARACTERISTICS Standard Operating Conditions: VDDIO = AVDD 1.7V to 3.6V, VDDREG = 1.8V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsVDDIO/AVDDTyp (1)Max.UnitsConditions
OPWR_1IDD_OFF (2)MCU IDD in Off mode powered from VDDIOVDDIO/AVDD = 3.3V

VDDREG = 1.8V

621µAIn Off mode, the device is entirely powered-off internally. (SLEEPCFG.SLEEPMODE = OFF), and subsequent execution of the WFI instruction.
Note: This mode is left by pulling the RESET pin low or when a power Reset is done.
Note:
  1. Typical values at 25°C only.
  2. Conditions:
    • All peripherals inactive unless otherwise specified.
    • All clock generation sources disabled unless otherwise specified.
    • All I/O pins configured as input pins pulled down or tied to GND.