48.15 External 32.768 kHz Oscillator (XOSC32) Electrical Specifications
AC CHARACTERISTICS | Standard
Operating Conditions: VDDIO = AVDD 1.75V to 3.63V, VDDREG = 1.75V to
1.85V (unless otherwise stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typical | Max. | Units | Conditions (1) |
XOSC32_1 | FOSC_XOSC32 | XOSC32 Oscillator Crystal Frequency | — | 32.768 | — | kHz | XIN32, XOUT32 Secondary Osc |
XOSC32_3 | CXIN32 | XOSC32 XIN32 parasitic pin capacitance | — | 6.3 | — | pF | — |
XOSC32_5 | CXOUT32 | XOSC32 XOUT32 parasitic pin capacitance | — | 6.3 | — | pF | — |
XOSC32_11 | CLOAD_X32 (3) | 32.768 kHz Crystal Load Capacitance | — | — | 12.5 | pF | XOSC32K.CGM ≥ 5 XOSC32K.XTALEN = 1 XOSC32K.ENABLE = 1 |
XOSC32_13 | ESR_X32 | 32.768kHz Crystal ESR | — | — | 60 | KΩ | XOSC32K.CGM ≥ 5 XOSC32K.XTALEN = 1 XOSC32K.ENABLE = 1 Cload = 12.5 pF |
XOSC32_14 | — | — | 100 | KΩ | XOSC32K.CGM ≥ 10 XOSC32K.XTALEN = 1 XOSC32K.ENABLE = 1 Cload = 12.5 pF | ||
XOSC32_15 | TOSC32 | TOSC32 = 1/FOSC_XOSC32 | — | 30.5176 | — | µs | See parameter XOSC32_1 for FOSC_XOSC32 value |
XOSC32_17 | XOSC32_ST (2) | XOSC32 Crystal Start-up Time | — | — | 14000 (4) | TOSC | XOSC32K.CGM = 6 XOSC32K.XTALEN = 1 XOSC32K.ENABLE = 1 Crystal ESR = 100 KΩ Cload = 12.5 pF (2) Crystal stabilization time only not Oscillator Ready |
XOSC32_19 | FOSC_XCLK32 | Ext Clock Oscillator Input Freq (XIN32 pin) | 31.130 | 32.768 | 34.406 | kHz | XOSC32K.XTALEN = 0 XOSC32K.ENABLE = 1 |
XOSC32_21 | XCLK32_DC | Ext Clock Oscillator Duty Cycle | 40 | 50 | 60 | % | XOSC32K.XTALEN = 0 XOSC32K.ENABLE = 1 |
XOSC32_23 | XCLK32_FST | XIN32 Clock Fail Safe Time-out Period | — | 4*1/(LP32K_1/2^CFDCTRL.CFDPRESC) | — | ms | — |
Note:
|