48.18 Analog-to-Digital Converter (ADC) Electrical Specifications
DC CHARACTERISTICS | Standard
Operating Conditions: VDDIO = AVDD 1.75V to 3.63V, VDDREG = 1.75V to
1.85V (unless otherwise stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
Device Supply | |||||||
ADC_1 | AVDD | ADC Module Supply | AVDD(min) | — | AVDD(max) | V | VDDIOx = AVDD |
Reference Inputs | |||||||
ADC_3 | VREF(4) | ADC Reference Voltage (4) | The greater of ≥ AVDD(min) or 2.4V (4) | — | AVDD | V | VREF ≤ AVDD |
Analog Input Range | |||||||
ADC_7 | AFS | Full-Scale Analog Input Signal Range | AVSS | — | VREF | V | Single-Ended mode |
-VREF | — | +VREF | V | Differential mode, VCMIN = VREF/2 | |||
ADC_9 | VCMIN | Input common mode voltage | — | 'VREF/2 | — | V | — |
Note:
|
AC CHARACTERISTICS | Standard
Operating Conditions: VDDIO = AVDD 1.75V to 3.63V, VDDREG = 1.75V to
1.85V (unless otherwise stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typical | Max. | Units | Conditions |
Single-Ended Mode ADC Accuracy | |||||||
SADC_11 | Res | Resolution | 8 | — | 12 | bits | Selectable 8, 10, 12-bit Resolution Ranges |
SADC_13 | INL (3) | Integral Nonlinearity | -1.5 | ±1 | 1.5 | LSB | 4.6875 Msps, Internal VREF = AVDD = VDDIO = 3.3V |
SADC_19 | DNL (3) | Differential Nonlinearity | -1 | -0.75 / +1 | 1.5 | LSB | 4.6875 Msps, Internal VREF = AVDD = VDDIO = 3.3V |
SADC_25 | GERR (3,6) | Gain Error | -6 | — | -2 | LSB | 4.6875 Msps, Internal VREF = AVDD = VDDIO = 3.3V |
SADC_31 | EOFF (3,6) | Offset Error | 1 | — | 6 | LSB | 4.6875 Msps, Internal VREF = AVDD = VDDIO = 3.3V |
SINGLE ENDED MODE ADC Dynamic Performance | |||||||
SADC_43 | ENOB (3) | Effective Number of bits | 9 | 11.2 | — | bits | VREF = AVDD = VDDIO = 3.3V @ 12 bit at 4.6875 Msps |
SADC_45 | SINAD (1,2,3) | Signal-to-Noise and Distortion | 56 | 70 | — | dB | |
SADC_47 | SNR (1,2,3) | Signal-to-Noise ratio | 56 | 70 | — | ||
SADC_51 | THD (1,2,3,5) | Total Harmonic Distortion | — | -80 | -75 | ||
Note:
|
AC CHARACTERISTICS | Standard
Operating Conditions: VDDIO = AVDD 1.75V to 3.63V, VDDREG = 1.75V to
1.85V (unless otherwise stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typical | Max. | Units | Conditions |
DIFFERENTIAL MODE ADC Accuracy | |||||||
DADC_11 | Res | Resolution | 8 | — | 12 | bits | Selectable 8, 10, 12-bit Resolution Ranges |
DADC_13 | INL (3) | Integral Nonlinearity | -2 | ±1.5 | 2 | LSB | 4.6875 Msps, Internal VREF = AVDDA = VDDIO = 3.3V |
DADC_19 | DNL (3) | Differential Nonlinearity | -1 | -0.75 / +1 | 2 | LSB | 4.6875 Msps, Internal VREF = AVDD = VDDIO = 3.3V |
DADC_25 | GERR (3,6) | Gain Error | -6 | — | -2 | LSB | 4.6875 Msps, Internal VREF = AVDD = VDDIO = 3.3V |
DADC_31 | EOFF (3,6) | Offset Error | 1 | — | 3 | LSB | 4.6875 Msps, Internal VREF = AVDD = VDDIO = 3.3V |
DIFFERENTIAL MODE ADC Dynamic Performance | |||||||
DADC_43 | EN0B (3) | Effective Number of bits | 11 | 11.4 | — | bits | VREF = AVDD = VDDIO = 3.3V @ 12 bit at 4.6875 Msps |
DADC_45 | SINAD (1,2,3) | Signal-to-Noise and Distortion | 68 | 70 | — | dB | |
DADC_47 | SNR (1,2,3) | Signal-to-Noise ratio | 68 | 70 | — | ||
DADC_51 | THD (1,2,3,5) | Total Harmonic Distortion | — | -84 | -80 | ||
Note:
|
AC CHARACTERISTICS | Standard
Operating Conditions: VDDIO = AVDD 1.75V to 3.63V, VDDREG = 1.75V to
1.85V (unless otherwise stated) Operating temperature : -40°C ≤ TA ≤ +85°C for Industrial | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typical | Max. | Units | Conditions |
ADC_ Clock Requirements | |||||||
ADC_53 | TAD | ADC Clock Period | 13.333 | — | 7142 | ns | VREF = AVDD = 3.3V and Res = 6, 8, 10-bit |
13.33 | — | 1250 | ns | VREF = AVDD = 3.3V and Res = 12 bit | |||
ADC_55 | fGCLK_ADCx | ADCx Module GCLK maximum input freq | — | — | FCLK_51 | MHz | VREF = AVDD = 3.3V |
ADC Throughput Rates | |||||||
ADC_57 | FTPR (1) | Sample-Rate for ADC1, 2, 3 with SAMC = 1 (min) | — | — | 4.687500 | Msps | 12-bit resolution, Rsource Impedance ≤ 200 Ω |
— | — | 5.357143 | 10-bit resolution, Rsource Impedance ≤ 350 Ω | ||||
— | — | 6.250000 | 8-bit resolution, Rsource Impedance ≤ 500 Ω | ||||
— | — | 7.500000 | 6-bit resolution, Rsource Impedance ≤ 650 Ω | ||||
Sample-Rate for ADC0 with SAMC = 4 (min) | — | — | 3.947368 | Msps | 12-bit resolution, Rsource Impedance ≤ 200 Ω | ||
— | — | 4.411765 | 10-bit resolution, Rsource Impedance ≤ 350 Ω | ||||
— | — | 5.000000 | 8-bit resolution, Rsource Impedance ≤ 500 Ω | ||||
— | — | 5.769231 | 6-bit resolution, Rsource Impedance ≤ 650 Ω | ||||
Note:
|
AC CHARACTERISTICS | Standard
Operating Conditions: VDDIO = AVDD 1.75V to 3.63V, VDDREG = 1.75V to
1.85V (unless otherwise stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typical | Max. | Units | Conditions |
ADC_59 | TSAMP | Sample-Time for ADC1,2,3 | 3 | — | — | TAD | 12-bit TAD(min), Ext Analog Input Rsource ≤ 200 Ω, Max ADC Clock |
10-bit TAD(min), Ext Analog Input Rsource ≤ 350 Ω, Max ADC Clock | |||||||
5 | — | — | 12-bit TAD(min), Ext Analog Input Rsource ≤ 500Ω, Max ADC Clock | ||||
10-bit TAD(min), Ext Analog Input Rsource ≤ 700 Ω, Max ADC Clock | |||||||
8 | — | — | 12-bit TAD(min), Ext Analog Input Rsource ≤ 1kΩ, Max ADC Clock | ||||
10-bit TAD(min), Ext Analog Input Rsource ≤ 1,25 kΩ, Max ADC Clock | |||||||
34 | — | — | 12-bit TAD(min), Ext Analog Input Rsource ≤ 5 kΩ, Max ADC Clock | ||||
10-bit TAD(min), Ext Analog Input Rsource ≤ 5,5 kΩ, max ADC Clock | |||||||
ADC_59 | TSAMP | Sample-Time for ADC0 | 6 | — | — | TAD | 12-bit TAD(min), Ext Analog Input Rsource ≤ 200 Ω, Max ADC Clock |
10-bit TAD(min), Ext Analog Input Rsource ≤ 350 Ω, Max ADC Clock | |||||||
8 | — | — | 12-bit TAD(min), Ext Analog Input Rsource ≤ 500 Ω, Max ADC Clock | ||||
10-bit TAD(min), Ext Analog Input Rsource ≤ 700 Ω, Max ADC Clock | |||||||
12 | — | — | 12-bit TAD(min), Ext Analog Input Rsource ≤ 1 kΩ, Max ADC Clock | ||||
10-bit TAD(min), Ext Analog Input Rsource ≤ 1.25 kΩ, Max ADC Clock | |||||||
41 | — | — | 12-bit TAD(min), Ext Analog Input Rsource ≤ 5 kΩ, Max ADC Clock | ||||
10-bit TAD(min), Ext Analog Input Rsource ≤ 5.5 kΩ, Max ADC Clock | |||||||
Sample-Time for ACD3 Channel6 | 258 | — | — | 12-bit resolution, for internal BandGap 1.2V measurement . | |||
ADC_61 | TCNV | Conversion Time (after sample time is complete) | 13 | TAD | 12-bit resolution | ||
11 | 10-bit resolution | ||||||
9 | 8-bit resolution | ||||||
7 | 6-bit resolution | ||||||
ADC_63 | Twarm-up | Warm Up Time after CTRLA.ANAEN = 1 and CTRLA.ENABLE = 1 | — | — | 500 TAD or 20 µs, which ever is bigger | µs | — |