48.23 I2S Electrical Specifications

Figure 48-15. I2S Host Mode AC Timing Diagram
Table 48-33. I2S Host Mode AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDIO = AVDD 1.75V to 3.63V, VDDREG = 1.75V to 1.85V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristics(1)Min.TypicalMax.UnitsConditions
I2S_3tMCKLMCK Output Low Time1/(2*fM_MCK)ns
I2S_5tMCKHMCK Output High Time1/(2*fM_MCK)ns
I2S_7tMCKRMCK Rise TimeSee I/O Specifications DI_25ns
I2S_9tMCKFMCK Fall TimeSee I/O Specifications DI_27ns
I2S_11fM_SCKHost SCK Frequency12.2MHzVDDIOx = 1.8V,

CLOAD = 30 pF(max)

24.576VDDIOx = 3.3V,

CLOAD = 30 pF(max)

I2S_13tSCKLSCK Output Low Time1/(2*fM_SCK)ns
I2S_15tSCKHSCK Output High Time1/(2*fM_SCK)ns
I2S_17tSCKRSCK Rise TimeSee I/O Spec DI_25ns
I2S_19tSCKFSCK Fall TimeSee I/O Spec DI_27ns
I2S_21tM_FSVALIDHost Frame Sync Valid17nsVDDIOx = 1.8V or VDDIO(min) whichever is greater,

CLOAD = 30 pF(max)

10.7nsVDDIOx = 3.3V,

CLOAD = 30 pF(max)

I2S_23tM_FSHOLDHost Frame Sync Hold0nsVDDIOx = 1.8V or VDDIO(min) whichever is greater,

CLOAD = 30 pF(max)

0nsVDDIOx = 3.3V,

CLOAD = 30 pF(max)

I2S_25tM_DISETUPHost Data Input Setup16.5nsVDDIOx = 1.8V or VDDIO(min) whichever is greater,

CLOAD = 30 pF(max)

10.2nsVDDIOx = 3.3V,

CLOAD = 30 pF(max)

I2S_27tM_DIHOLDHost Data Input Hold0nsVDDIOx = 1.8V or VDDIO(min) whichever is greater,

CLOAD = 30 pF(max)

0nsVDDIOx = 3.3V,

CLOAD = 30 pF(max)

I2S_29tM_DOVALIDHost Data Output Valid2.8nsVDDIOx = 1.8V or VDDIO(min) whichever is greater,

CLOAD = 30 pF(max)

1.3nsVDDIOx = 3.3V,

CLOAD = 30 pF(max)

I2S_31tM_DOHOLDHost Data Output Hold0nsVDDIOx = 1.8V or VDDIO(min) whichever is greater,

CLOAD = 30 pF(max)

0nsVDDIOx = 3.3V,

CLOAD = 30 pF(max)

I2S_33fGCLK_I2SI2S Max GLK Input Clock FreqFCLK_29MHz
Note:
  1. tM_DIsetup = 0ns when SMP=1.
Figure 48-16. I2S Client Mode AC Timing Diagram
Table 48-34. I2S Client Mode AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDIO = AVDD 1.75V to 3.63V, VDDREG = 1.75V to 1.85V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.TypicalMax.UnitsConditions
I2S_41fS_SCKSCK Client Frequency24.576MHzVDDIOx = 1.8v ,

CLOAD = 30 pF(min)

24.576VDDIOx = 3.3v,

CLOAD = 30 pF(min)

I2S_43tS_FSVALIDFrame Sync Valid1nsVDDIOx = 1.8v or VDDIO(min) whichever is greater,

CLOAD = 30 pF(min)

0.5nsVDDIOx = 3.3v,

CLOAD = 30 pF(min)

I2S_45tS_FSHOLDFrame Sync Hold2nsVDDIOx = 1.8v or VDDIO(min) whichever is greater,

CLOAD = 30 pF(min)

2nsVDDIOx = 3.3v,

CLOAD = 30 pF(min)

I2S_47tS_DISSETUPData Input Client Setup0.43nsVDDIOx = 1.8v or VDDIO(min) whichever is greater,

CLOAD = 30 pF(min)

0.4nsVDDIOx = 3.3v,

CLOAD = 30 pF(min)

I2S_49tS_DISHOLDData Input Client Hold1nsVDDIOx = 1.8v or VDDIO(min) whichever is greater,

CLOAD = 30 pF(min)

0.6nsVDDIOx = 3.3v,

CLOAD = 30 pF(min)

I2S_51tS_DSOVALIDData Output Client Valid16.4nsVDDIOx = 1.8v or VDDIO(min) whichever is greater,

CLOAD = 30 pF(min)

10.1nsVDDIOx = 3.3v,

CLOAD = 30 pF(min)

I2S_53tS_DSOHOLDData Output Client Hold14.4nsVDDIOx = 1.8v or VDDIO(min) whichever is greater,

CLOAD = 30 pF(min)

8.8nsVDDIOx = 3.3v,

CLOAD = 30 pF(min)