48.27 Timer Counter for Control Applications (TCC) Electrical Specifications
AC CHARACTERISTICS | Standard
Operating Conditions: VDDIO = AVDD 1.75V to 3.63V, VDDREG = 1.75V to
1.85V (unless otherwise stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typical | Max. | Units | Conditions |
TCC_1 | TCCINLOW | Capture TCCx Input Low Time | 2/fGLK_TCCx | — | — | ns | VDDIOx(min) and meet TCC_5 spec |
TCC_3 | TCCINHIGH | Capture TCCx Input High Time | 2/fGLK_TCCx | — | — | ns | VDDIOx(min) and meet TCC_5 spec |
TCC_7 | TCCOUTLOW | Compare TCCx Output Low Time | 3*DI_27 | — | — | ns | VDDIOx(min) and meet TCC_11 spec |
TCC_9 | TCCOUTHIGH | Compare TCCx Output High Time | 3*DI_25 | — | — | ns | VDDIOx(min) and meet TCC_11 spec |
TCC_11 | TCCOUTPERIOD | Compare Output Period | TCC_7+TCC_9 | — | — | ns | VDDIOx(min) |
TCC_13 | fGCLK_TCCx | TCC peripheral module clock frequency | — | — | FCLK_35 | MHz | |
TCC_15 | TCCFD | Fault Input to I/O Pin Change | — | — | 50 | ns | |
TCC_17 | TCCFLT | Fault Input Pulse Width | 10 | — | — | ns |