48.36 JTAG Electrical Specifications
AC CHARACTERISTICS | Standard
Operating Conditions: VDDIO = AVDD 1.75V to 3.63V, VDDREG = 1.75V to
1.85V (unless otherwise stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typ | Max. | Units | Conditions |
JTAG_1 | fTCK | JTAG TCK Frequency | — | — | 40 | MHz | VDDIO(min) - VDDIO(max) |
JTAG_3 | tTMS_TDISTEUP | TMS/TDI Setup Time | 1.7 | — | — | ns | |
JTAG_5 | tTMS_TDIHOLD | TMS.TDI Hold Time | 0.85 | — | — | ns | |
JTAG_7 | tTDOVALID | TDO Output Valid | — | — | 22 | ns |