48.30 Gigabit Ethernet MAC (GMAC/ETH) Electrical Specifications
AC CHARACTERISTICS | Standard
Operating Conditions: VDDIO = AVDD 3.0V to 3.63V, VDDREG = 1.75V to
1.85V (unless otherwise stated) Operating temperature : -40°C ≤ TA ≤ +85°C for Industrial | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typical | Max. | Units | Conditions |
MII Output AC TIMING Requirements | |||||||
ET_1 | tMDIOSU | MDIO Set-up Time | 6 | — | — | ns | VDDIO = 3.3V with CLOAD = 10 pF |
ET_3 | tMDIOHOLD | MDIO Hold Time | 0 | — | — | ns | |
ET_5 | tMDIOVAL | MDIO OUTPUT Valid Time | 28 | — | 30.2 | ns | |
MII RX AC TIMING Requirements | |||||||
ET_7 | tRXCLK | RXCLK Period | (Note 1) | — | — | ns | VDDIO = 3.3V with CLOAD = 10 pF |
ET_9 | tRXCLKH | RXCLK High Time | tRXCLK / 2 | — | — | ns | |
ET_11 | tRXCLKL | RXCLK Low Time | tRXCLK / 2 | — | — | ns | |
ET_13 | tRXSU tRXERSU tRXDVSU | ERX[3:0], ERXER & ERXDV Set-up Time | 2.2 | — | — | ns | |
ET_15 | tRXHOLD tRXERHOLD tRXDVHOLD | ERX[3:0], ERXER & ERXDV Hold Time | 0.1 | — | — | ns | |
MII TX AC TIMING Requirements | |||||||
ET_17 | tTXCLK | TXCLK Period | (Note 1) | — | — | ns | VDDIO = 3.3V with CLOAD = 10 pF |
ET_19 | tTXCLKH | TXCLK High Time | tTXCLK / 2 | — | — | ns | |
ET_21 | tTXCLKL | TXCLK Low Time | tTXCLK / 2 | — | — | ns | |
ET_23 | tTXCOLSU tTXCRSSU | TXCOL and TXCRS Set-up Time | 38 | — | — | ns | |
ET_25 | tTXCOLHOLD tTXCRSHOLD | TXCOL and TXCRS Hold Time | 9.4 | — | — | ns | |
ET_27 | tTX[3:0]VAL tTXERVAL tTXENVAL | TX[3:0], TXER and TXEN valid times | 9.4 | — | 12 | ns | — |
Note:
|
AC CHARACTERISTICS | Standard
Operating Conditions: VDDIO = AVDD 3.0V to 3.63V, VDDREG = 1.75V to
1.85V (unless otherwise stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typical | Max. | Units | Conditions |
RMII AC TIMING Requirements | |||||||
ET_29 | tREFCLK | Reference Clock Frequency | — | (Note 1) | — | MHz | VDDIO = 3.3V with CLOAD = 10 pF |
ET_31 | tREFCLKIH | Reference Clock High Time | — | tREFCLK / 2 | — | ns | |
ET_33 | tREFCLKIL | Reference Clock Low Time | — | tREFCLK / 2 | — | ns | |
ET_35 | REFCLKDC | Reference Clock Duty Cycle | — | 50 | — | % | |
ET_41 | tRX[1:0]SU tRXERSU | RXD[1:0], RXER Set-up time | 3.12 | — | — | ns | |
ET_43 | tRX[1:0]HOLD tRXERHOLD | RXD[1:0], RXER Hold time | 0.7 | — | — | ns | |
ET_45 | tTX[1:0]VAL tTXENVAL | TX[1:0], TXEN Valid time | 2.1 | — | 5.9 | ns | |
Note:
|