48.33 SD/MMC Host Controller (SDHC) Electrical Specifications
AC CHARACTERISTICS | Standard
Operating Conditions: VDDIO = AVDD 2.7V to 3.63V, VDDREG = 1.75V to
1.85V (unless otherwise stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typ | Max. | Units | Conditions |
SD_1 | fGCLK_SDHCx_SLOW | Common SDHC slow input clock frequency | — | — | 32.768 | KHz | — |
SD_3 | fGCLK_SDHCx_CORE | SDHCx input clock frequency | — | — | 104 | MHz | — |
SD/SDIO Default Speed Mode | |||||||
SD_5 | tSDCK | Clock Frequency | — | — | 25 | MHz | — |
SD_7 | tDUTY | Duty Cycle | — | 50 | — | % | — |
SD_9 | tHIGH | Clock High Time | 18.4 | — | — | ns | — |
SD_11 | tLOW | Clock Low Time | 18.3 | — | — | ns | — |
SD_13 | tRISE | Clock Rise Time | See I/O Specification DI_25 | ns | See parameter DI_25 in the I/O Specifications | ||
SD_15 | tFALL | Clock Fall Time | See I/O Specification DI_27 | ns | See parameter DI_27 in the I/O Specifications | ||
SD_17 | tIN_SETUP | Input Setup Time | 3.6 | — | — | ns | — |
SD_19 | tIN_HOLD | Input Hold Time | 3 | — | — | ns | — |
SD_21 | tOUT_DLY | Output Delay Time | — | — | 6.1 | ns | VDDIOx = 3.3V, CLOAD = 30 pF(max) |
SD_23 | tOUT_SETUP | Output HOLD Time | 3 | — | — | ns | |
SD/SDIO High Speed Mode | |||||||
SD_25 | tSDCK | Clock Frequency | — | — | 50 | MHz | — |
SD_27 | tDUTY | Duty Cycle | — | 50 | — | % | — |
SD_29 | tHIGH | Clock High Time | 8.9 | — | — | ns | — |
SD_31 | tLOW | Clock Low Time | 8.5 | — | — | ns | — |
SD_29 | tRISE | Clock Rise Time | See I/O Specification DI_25 | ns | See parameter DI_25 in the I/O Specifications | ||
SD_31 | tFALL | Clock Fall Time | See I/O Specification DI_27 | ns | See parameter DI_27 in the I/O Specifications | ||
SD_33 | tIN_SETUP | Input Setup Time | 3.1 | — | — | ns | — |
SD_35 | tIN_HOLD | Input Hold Time | 3 | — | — | ns | — |
SD_37 | tOUT_DLY | Output Delay Time | — | — | 4.9 | ns | VDDIOx = 3.3V, CLOAD = 30 pF(max) |
SD_39 | tOUT_SETUP | Output Hold Time | 0.8 | — | — | ns | |
MMC High Speed Mode | |||||||
SD_41 | tSDCK | Clock Frequency | — | — | 52 | MHz | — |
SD_43 | tDUTY | Duty Cycle | — | 50 | — | % | — |
SD_45 | tHIGH | Clock High Time | 8.9 | — | — | ns | — |
SD_47 | tLOW | Clock Low Time | 8.5 | — | — | ns | — |
SD_49 | tRISE | Clock Rise Time | See I/O Specification DI_25 | ns | See parameter DI_25 in the I/O Specifications | ||
SD_51 | tFALL | Clock Fall Time | See I/O Specification DI_27 | ns | See parameter DI_27 in the I/O Specifications | ||
SD_53 | tIN_SETUP | Input Setup Time | 3.1 | — | — | ns | — |
SD_55 | tIN_HOLD | Input Hold Time | 3 | — | — | ns | — |
SD_57 | tOUT_DLY | Output Delay Time | — | — | 4.9 | ns | VDDIOx = 3.3V, CLOAD = 30 pF(max) |
SD_59 | tOUT_SETUP | Output Hold Time | 0.8 | — | — | ns | |
Note:
|