48.25 SQI/QSPI Electrical Specifications
AC CHARACTERISTICS | Standard
Operating Conditions: VDDIO = AVDD 1.75V to 3.63V, VDDREG = 1.75V to
1.85V (unless otherwise stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typical | Max. | Units | Conditions |
QSPI_1 | FCLK | SQI Serial Clock Frequency | — | — | 100 | MHz | VDDIOx = 3.3V, CLOAD = 30 pF(max) |
— | — | 70 | MHz | VDDIOx = 1.8V, CLOAD = 30 pF(max) | |||
QSPI_2 | FCLK | SQI Serial Clock
Frequency (DDR Mode0 R/W) | — | — | 66 | MHz | VDDIOx = 3.3V, CLOAD = 30 pF(max) |
— | — | 66 | MHz | VDDIOx = 1.8V, CLOAD = 30 pF(max) | |||
QSPI_3 | TSCKH | Serial Clock High Time | 1/(2*FCLK) | — | — | ns | — |
QSPI_5 | TSCKL | Serial Clock Low Time | 1/(2*FCLK) | — | — | ns | — |
QSPI_7 | TSCKR | Serial Clock Rise Time | — | — | DI_27 | ns | See parameter DI_27 in the |
QSPI_9 | TSCKF | Serial Clock Fall Time | — | — | DI_25 | ns | See parameter DI_25 in the |
QSPI_11 | TCSS | CS Active Setup Time | 13 | — | — | ns | — |
QSPI_13 | TCSH | CS Active Hold Time | 1.1 | — | — | ns | — |
QSPI_15 | TCHS | CS Not Active Setup Time | 7 | — | — | ns | — |
QSPI_17 | TCHH | CS Not Active Hold Time | 0.25 | — | — | ns | — |
QSPI_19 | TDIS | Data In Setup Time | 2.2 | — | — | ns | — |
QSPI_21 | TDIH | Data In Hold Time | 3.9 | — | — | ns | — |
QSPI_23 | TDOH | Data Out Hold | 0.25 | — | — | ns | — |
QSPI_25 | TDOV | Data Out Valid | — | — | 3.8 | ns | — |
QSPI_27 | QSPI_GCLK | GCLK_QSPI | — | — | FCLK_73 | MHz | — |
Note:
|