48.32 True Random Number Generator (TRNG) Electrical Specifications
AC CHARACTERISTICS | Standard
Operating Conditions: VDDIO = AVDD 1.75V to 3.63V, VDDREG = 1.75V to
1.85V (unless otherwise stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
TRNG_1 | TRNGWKUP | Delay between TRNG Enable (CTRLA.ENABLE = 1) and first random number read | 100 | — | — | ms | — |