37.7.39 USB DMA Channel x Control Register
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | DMAxCTRL |
Offset: | 0x1204 + x*0x0A [x=0..7] |
Reset: | 0x0000000000 |
Property: | PAC Write-Protection |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
DMABRSTM[1:0] | DMAERR | ||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DMAEP[3:0] | DMAIE | DMAMODE | DMADIR | DMAEN | |||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 10:9 – DMABRSTM[1:0] DMA Burst Mode Selection bit
Value | Description |
---|---|
11 | Burst Mode 3: INCR16, INCR8, INCR4 or unspecified length |
10 | Burst Mode 2: INCR8, INCR4 or unspecified length |
01 | Burst Mode 1: INCR4 or unspecified length |
00 | Burst Mode 0: Bursts of unspecified length |
Bit 8 – DMAERR DMA Bus Error bit
Value | Description |
---|---|
0 | The software writes this to clear the error |
1 | A bus error has been observed on the input |
Bits 7:4 – DMAEP[3:0] DMA Endpoint Assignment bits
These bits hold the endpoint that the DMA channel is assigned to. Valid values are 0-7.
Bit 3 – DMAIE DMA Interrupt Enable bit
Value | Description |
---|---|
0 | Interrupt is disabled for this channel |
1 | Interrupt is enabled for this channel |
Bit 2 – DMAMODE DMA Transfer Mode bit
Value | Description |
---|---|
0 | DMA Mode0 Transfers |
1 | DMA Mode1 Transfers |
Bit 1 – DMADIR DMA Transfer Direction bit
Value | Description |
---|---|
0 | DMA Write (RX endpoint) |
1 | DMA Read (TX endpoint) |
Bit 0 – DMAEN DMA Enable bit
Value | Description |
---|---|
0 | Disable the DMA transfer |
1 | Enable the DMA transfer and start the transfer |