37.7.37 USB Soft Reset Register
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | SOFTRST |
Offset: | 0x107F |
Reset: | 0x0000 |
Property: | PAC Write-Protection |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
NRSTX | NRST | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bit 1 – NRSTX Reset of XCLK Domain bit
Value | Description |
---|---|
0 | Normal operation |
1 | Reset the XCLK domain, which is clock recovered from the received data by the PHY |
Bit 0 – NRST Reset of CLK Domain bit
Value | Description |
---|---|
0 | Normal operation |
1 | Reset the CLK domain, which is clock recovered from the peripheral bus |