37.7.47 USB LPM Interrupts Enable Register
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | LPMINTREN |
Offset: | 0x1363 |
Reset: | 0x0000 |
Property: | PAC Write-Protection |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
LPMERREN | LPMRESEN | LPMNCEN | LPMACKEN | LPMNYEN | LPMSTEN | ||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 5 – LPMERREN LPM Error Interrupt Enable bit
Device Mode only bit. Unimplemented in Host mode.
Value | Description |
---|---|
0 | LPMERR interrupt is disabled |
1 | LPMERR interrupt is enabled |
Bit 4 – LPMRESEN LPM Resume Interrupt Enable bit
Value | Description |
---|---|
0 | LPMRES interrupt is disabled |
1 | LPMRES interrupt is enabled |
Bit 3 – LPMNCEN LPM Not Complete Interrupt Enable bit
Value | Description |
---|---|
0 | Disable the LPMNC Interrupt |
1 | Enable the LPMNC Interrupt |
Bit 2 – LPMACKEN LPM ACK Interrupt Enable bit
Value | Description |
---|---|
0 | Disable the LPMACK Interrupt |
1 | Enable the LPMACK Interrupt |
Bit 1 – LPMNYEN LPM NYET Interrupt Enable bit
Value | Description |
---|---|
0 | Disable the LPMNYET Interrupt |
1 | Enable the LPMNYET Interrupt |
Bit 0 – LPMSTEN LPM Stall Interrupt Enable bit
Value | Description |
---|---|
0 | Disable the LPMST Interrupt |
1 | Enable the LPMST Interrupt |