Jump to main content
37.7.3 Control C
Register
Table 37-5. Register Bit Attribute
Legend Symbol Description Symbol Description Symbol Description R Readable bit HC Cleared by Hardware (Grey cell) Unimplemented W Writable bit HS Set by Hardware X Bit is unknown at Reset K Write to clear S Software settable bit — —
Name: CTRLC Offset: 0x0008 Reset: 0x0000000000 Property: PAC Write-Protection
Bit 31 30 29 28 27 26 25 24 Access Reset
Bit 23 22 21 20 19 18 17 16 Access Reset
Bit 15 14 13 12 11 10 9 8 Access Reset
Bit 7 6 5 4 3 2 1 0 T1MSEN Access R/W Reset 0
Bit 4 – T1MSEN 1ms Timer Tick Enable Value Description 0 Disabled 1 Enabled
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.