37.7.14 USB Interrupt Status Register
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | INTRUSB |
Offset: | 0x100A |
Reset: | 0x0000 |
Property: | PAC Write-Protection |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
VBUSERR | SESSREQ | DISCON | CONN | SOF | RESET | RESUME | SUSPEND | ||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – VBUSERR VBUS Error Interrupt Bit
Value | Description |
---|---|
0 | No interrupt |
1 | VBUS has dropped below the VBUS valid threshold during a session |
Bit 6 – SESSREQ Session Request Interrupt bit
Value | Description |
---|---|
0 | No session request detected |
1 | Session request signaling has been detected |
Bit 5 – DISCON Device Disconnect Interrupt bit
Value | Description |
---|---|
0 | No device disconnect detected |
1 | In Host mode, indicates when a device disconnect is detected. In Device mode, indicates when a session ends. |
Bit 4 – CONN Device Connection Interrupt bit
Value | Description |
---|---|
0 | No device connection detected |
1 | In Host mode, indicates when a device connection is detected |
Bit 3 – SOF Start of Frame Interrupt bit
Value | Description |
---|---|
0 | No start of frame detected |
1 | A new frame has started |
Bit 2 – RESET Reset/Babble Interrupt bit
Value | Description |
---|---|
0 | No reset/babble detected |
1 | In Host mode, indicates babble is detected. In Device mode, indicates reset signaling is detected on the bus. |
Bit 1 – RESUME Resume Interrupt bit
Value | Description |
---|---|
0 | No Resume signaling detected |
1 | Resume signaling is detected on the bus while USB module is in Suspend mode |
Bit 0 – SUSPEND Suspend Interrupt bit
Value | Description |
---|---|
0 | No suspend signaling detected |
1 | Suspend signaling is detected on the bus (Device mode) |