37.7.22 USB RX End Point Double Packet Buffer Disable Register
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | RXDPKTBUFDIS |
Offset: | 0x1340 |
Reset: | 0x0000 |
Property: | PAC Write-Protection |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
EP6RXD | EP5RXD | EP4RXD | EP3RXD | EP2RXD | EP1RXD | EP0RXD | |||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 1, 2, 3, 4, 5, 6, 7 – EPnRXD RX Endpoint 'x' Double Packet Buffer Disable bits
Value | Description |
---|---|
0 | RX double packet buffering is enabled for endpoint 'x' |
1 | RX double packet buffering is disabled for endpoint 'x' |