37.7.26 USB Miscellaneous Register
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | MISC |
Offset: | 0x1061 |
Reset: | 0x0000 |
Property: | PAC Write-Protection |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TXEDMA | RXEDMA | ||||||||
Access | R | R | |||||||
Reset | 0 | 0 |
Bit 1 – TXEDMA TX Endpoint DMA Assertion Control bit
Value | Description |
---|---|
0 | DMA_REQ signal for all IN endpoints will be deasserted when MAXP bytes have been written to an endpoint. This is Late mode. |
1 | DMA_REQ signal for all IN endpoints will be deasserted when MAXP-8 bytes have been written to an endpoint. This is Early mode. |
Bit 0 – RXEDMA RX Endpoint DMA Assertion Control bit
Value | Description |
---|---|
0 | DMA_REQ signal for all IN endpoints will be deasserted when MAXP bytes have been written to an endpoint. This is Late mode. |
1 | DMA_REQ signal for all IN endpoints will be deasserted when MAXP-8 bytes have been written to an endpoint. This is Early mode. |