37.7.32 USB Link Info Delay Register
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | LINKINFO |
Offset: | 0x107A |
Reset: | 0x0000 |
Property: | PAC Write-Protection |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
WTCON[3:0] | WTID[3:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 0 | 1 | 0 | 0 | 0 | 1 | 1 |
Bits 7:4 – WTCON[3:0] Connect/Disconnect Filter Control bits
Sets the wait to be applied to allow for the connect/disconnect filter in units of 533.3 ns. The default setting corresponds to 2.667 µs.
Bits 3:0 – WTID[3:0] ID Delay Valid Control bits
Sets the delay to be applied from ID Pull up resistor being asserted to ID input Signal being considered valid in units of 4.369ms. The default setting corresponds to 52.43ms.