37.7.43 USB High Speed Resume Signal Delay Register
Note: Use of this register will allow the Hi-Speed time-out to be set to values that are
greater than the maximum specified in the USB 2.0 specification, making the USB
module non-compliant.
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | CTHHSRTN |
Offset: | 0x1346 |
Reset: | 0x0000 |
Property: | PAC Write-Protection |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
THHSRTN[15:8] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 1 | 1 | 0 | 0 | 1 | 1 | 1 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
THHSRTN[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 |
Bits 15:0 – THHSRTN[15:0] Hi-Speed Resume Signaling Delay bits.
These bits set the delay from the end of Hi-Speed resume signaling (acting as a Host) to enable the UTM normal operating mode.