42.7.20 ADC2 Channel Configuration Registers 4 (ADC)
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | CONFIG[2].CHNCFG4 |
Offset: | 0x70 |
Reset: | 0x00000000 |
Property: | PAC Write-Protected, Enable-Protected |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
TRGSRC6[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
TRGSRC5[3:0] | TRGSRC4[3:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
TRGSRC3[3:0] | TRGSRC2[3:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TRGSRC1[3:0] | TRGSRC0[3:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 1 | 1 | 0 | 0 | 1 |
Bits 0:3, 4:7, 8:11, 12:15, 16:19, 20:23, 24:27 – TRGSRCk Conversion Trigger Source for channel k
Bits 27-24: TRGSRC6 ADC2 Sample/Conversion Trigger Source for internal analog Temperature Sensor input
Bits 23-20: TRGSRC5 ADC2 Sample/Conversion Trigger Source for analog input channel ADC2_AIN5 (1)
Bits 19-16: TRGSRC4 ADC2 Sample/Conversion Trigger Source for analog input channel ADC2_AIN4 (1)
Bits 15-12: TRGSRC3 ADC2 Sample/Conversion Trigger Source for analog input channel ADC2_AIN3
Bits 11-8: TRGSRC2 ADC2 Sample/Conversion Trigger Source for analog input channel ADC2_AIN2
Bits 7-4: TRGSRC1 ADC2 Sample/Conversion Trigger Source for analog input channel ADC2_AIN1
Bits 3-0: TRGSRC0 ADC2 Sample/Conversion Trigger Source for analog input channel ADC2_AIN0
TRGSRCn | Description (Trigger events start ADC sample/conversion sequence) |
---|---|
0000 | No Trigger |
0001 |
ADC2 Global Software Trigger. (Requires CTRLB.GSWTRG =1, CTRLB.GSWTRG is self-clearing after trigger event.) |
0010 | ADC2 Global Level Software Trigger (Requires CTRLB.LSWTRG=1) |
0011(1) | ADC2 SCANTRG - Scan Trigger. (Requires CHNCFG22.CSSy be configured accordingly) |
0100 | ADC2 STRIG Synchronous Trigger |
0101-1111 | ADC2 Trigger Event(s) from Event System (EVSYS) |
If CHNCFG42.TRGSRCy = 0b101 thru 0b1111:
Event System (EVSYS) | ADC2 | ||
---|---|---|---|
CHANNELx.EVGEN | CHANNELn.PATH(2) | USERm.CHANNEL | CHNCFG42.TRGSRCy |
User
Selected ADC2 Trigger Event Source | =
0x2 Asynchronous path | 98 | 0b0101 |
99 | 0b0110 | ||
100 | 0b0111 | ||
101 | 0b1000 | ||
102 | 0b1001 | ||
103 | 0b1010 | ||
104 | 0b1011 | ||
105 | 0b1100 | ||
106 | 0b1101 | ||
107 | 0b1110 | ||
108 | 0b1111 |
- SCANTRG in turn requires programming of CORCTRL2.STRGSRC to select its trigger source. Also, the appropriate CHNCFG22.CSSy bit must be set to include channel “y” in the scan started by the STRIGn trigger.
- Requires EVCTRL2.STARTEI = 1 to enable any trigger event(s) from Event System (EVSYS).
- If using the Event System (EVSYS) trigger for ADC1, Asynchronous CHANNELn.PATH = 0x2 must be used to guarantee deterministic ADC sample/convert trigger timing.
- These bits are Enabled Protected (Writes are ignored when CTRLA.ENABLE = 1 returns a bus error).
- If CTRLB.SWCNVEN = 1 and CTRLB.ADCORSEL = 0x2, all of these register bits are ignored.