42.7.15 ADC1 Channel Configuration Registers 3 (ADC)
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | CONFIG[1].CHNCFG3 |
Offset: | 0x4C |
Reset: | 0x00000000 |
Property: | PAC Write-Protected, Enable-Protected |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
SIGNn | SIGNn | SIGNn | SIGNn | SIGNn | SIGNn | SIGNn | |||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DIFF4 | DIFF2 | DIFF0 | |||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bits 16, 17, 18, 19, 20, 21, 22 – SIGNn Signed Data Output Format Enable for AIN channel n
Bit 22: SIGN6 Signed Data Output Format Enable for ADC Module 1, analog internal VDDCORE monitor
Bit 21: SIGN5 Signed Data Output Format Enable for ADC Module 1, analog input ADC1_AIN5 (1)
Bit 20: SIGN4 Signed Data Output Format Enable for ADC Module 1, analog input ADC1_AIN4 (1)
Bit 19: SIGN3 Signed Data Output Format Enable for ADC Module 1, analog input ADC1_AIN3
Bit 18: SIGN2 Signed Data Output Format Enable for ADC Module 1, analog input ADC1_AIN2
Bit 17: SIGN1 Signed Data Output Format Enable for ADC Module 1, analog input ADC1_AIN1
Bit 16: SIGN0 Signed Data Output Format Enable for ADC Module 1, analog input ADC1_AIN0
Value | Description |
---|---|
0 | Output format is unsigned |
1 | Output format is signed |
Bit 4 – DIFF4 Differential Mode Enable for ADC1, ADC1_AIN4(+), and ADC1_AIN4(-) analog input channels
Value | Description |
---|---|
0 | ADC1 inputs ADC1_AIN4 and ADC1_AIN5 are in single ended input mode. |
1 | ADC1 inputs ADC1_AIN4(+) and ADC1_AIN5(-) are in differential input mode as differential pair. |
Bit 2 – DIFF2 Differential Mode Enable for ADC1, ADC1_AIN2(+), and ADC1_AIN3(-) analog input channels
Value | Description |
---|---|
0 | ADC1 inputs ADC1_AIN2 and ADC1_AIN3 are in single ended input mode |
1 | ADC1 inputs ADC1_AIN2(+) and ADC1_AIN3(-) are in differential input mode as differential pair. |
Bit 0 – DIFF0 Differential Mode Enable for ADC1, ADC1_AIN0(+), and ADC1_AIN1(-) analog input channels
Value | Description |
---|---|
0 | ADC1 inputs ADC1_AIN0 and ADC1_AIN1 are in single ended input mode |
1 | ADC1 inputs ADC1_AIN0(+) and ADC1_AIN1(-) are in differential input mode as differential pair. |