42.7.8 ADC0 Channel Configuration Registers 3 (ADC)
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | CONFIG[0].CHNCFG3 |
Offset: | 0x2C |
Reset: | 0x00000000 |
Property: | PAC Write-Protected, Enable-Protected |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
SIGN15 | SIGN14 | SIGN13 | SIGN12 | SIGN11 | SIGN10 | SIGN9 | SIGN8 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
SIGN7 | SIGN6 | SIGN5 | SIGN4 | SIGN3 | SIGN2 | SIGN1 | SIGN0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
Access | |||||||||
Reset |
Bits 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – SIGNk Signed Data Output Format Enable for channel k
Bit 31: SIGN15 Signed Data Output Format Enable for ADC Module 0, analog input ADC0_AIN15 (2)
Bit 30: SIGN14 Signed Data Output Format Enable for ADC Module 0, analog input ADC0_AIN14 (2)
Bit 29: SIGN13 Signed Data Output Format Enable for ADC Module 0, analog input ADC0_AIN13 (2)
Bit 28: SIGN12 Signed Data Output Format Enable for ADC Module 0, analog input ADC0_AIN12 (2)
Bit 27: SIGN11 Signed Data Output Format Enable for ADC Module 0, analog input ADC0_AIN11 (2)
Bit 26: SIGN10 Signed Data Output Format Enable for ADC Module 0, analog input ADC0_AIN10 (2)
Bit 25: SIGN9 Signed Data Output Format Enable for ADC Module 0, analog input ADC0_AIN9 (3)
Bit 24: SIGN8 Signed Data Output Format Enable for ADC Module 0, analog input ADC0_AIN8 (1)
Bit 23: SIGN7 Signed Data Output Format Enable for ADC Module 0, analog input ADC0_AIN7 (1)
Bit 22: SIGN6 Signed Data Output Format Enable for ADC Module 0, analog input ADC0_AIN6 (1)
Bit 21: SIGN5 Signed Data Output Format Enable for ADC Module 0, analog input ADC0_AIN5
Bit 20: SIGN4 Signed Data Output Format Enable for ADC Module 0, analog input ADC0_AIN4
Bit 19: SIGN3 Signed Data Output Format Enable for ADC Module 0, analog input ADC0_AIN3
Bit 18: SIGN2 Signed Data Output Format Enable for ADC Module 0, analog input ADC0_AIN2
Bit 17: SIGN1 Signed Data Output Format Enable for ADC Module 0, analog input ADC0_AIN1
Bit 16: SIGN0 Signed Data Output Format Enable for ADC Module 0, analog input ADC0_AIN0
Value | Description |
---|---|
0 | Output format is unsigned |
1 | Output format is signed |