42.7.9 ADC0 Channel Configuration Registers 4 (ADC)
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | CONFIG[0].CHNCFG4 |
Offset: | 0x30 |
Reset: | 0x00000000 |
Property: | PAC Write-Protected, Enable-Protected |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
TRGSRC7[3:0] | TRGSRC6[3:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
TRGSRC5[3:0] | TRGSRC4[3:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
TRGSRC3[3:0] | TRGSRC2[3:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TRGSRC1[3:0] | TRGSRC0[3:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 1 | 1 | 0 | 0 | 1 |
Bits 0:3, 4:7, 8:11, 12:15, 16:19, 20:23, 24:27, 28:31 – TRGSRCk Conversion Trigger Source for channel k
Bits 31-28: TRGSRC7 ADC0 Sample/Conversion Trigger Source for analog input channel 'ADC0_AIN7 (1)
Bits 27-24: TRGSRC6 ADC0 Sample/Conversion Trigger Source for analog input channel 'ADC0_AIN6 (1)
Bits 23-20: TRGSRC5 ADC0 Sample/Conversion Trigger Source for analog input channel 'ADC0_AIN5
Bits 19-16: TRGSRC4 ADC0 Sample/Conversion Trigger Source for analog input channel 'ADC0_AIN4
Bits 15-12: TRGSRC3 ADC0 Sample/Conversion Trigger Source for analog input channel 'ADC0_AIN3
Bits 11-8: TRGSRC2 ADC0 Sample/Conversion Trigger Source for analog input channel 'ADC0_AIN2
Bits 7-4: TRGSRC1 ADC0 Sample/Conversion Trigger Source for analog input channel 'ADC0_AIN1
Bits 3-0: TRGSRC0 ADC0 Sample/Conversion Trigger Source for analog input channel 'ADC0_AIN0
TRGSRCn | Description (Trigger events start ADC sample/conversion sequence) |
---|---|
0000 | No Trigger |
0001 |
ADC0 Global Software Trigger. (Requires CTRLB.GSWTRG =1, CTRLB.GSWTRG is self-clearing after trigger event.) |
0010 | ADC0 Global Level Software Trigger (Requires CTRLB.LSWTRG=1) |
0011(1) | ADC0 SCANTRG - Scan Trigger. (Requires CHNCFG20.CSSy be configured accordingly) |
0100 | ADC0 STRIG Synchronous Trigger |
0101-1111 | ADC0 Trigger Event(s) from Event System (EVSYS) |
If CHNCFG40.TRGSRCy = 0b101 thru 0b1111:
Event System (EVSYS) | ADC0 | ||
---|---|---|---|
CHANNELx.EVGEN | CHANNELn.PATH(2) | USERm.CHANNEL | CHNCFG40.TRGSRCy |
User
Selected ADC Trigger Event Source | =
0x2 Asynchronous path | 98 | 0b0101 |
99 | 0b0110 | ||
100 | 0b0111 | ||
101 | 0b1000 | ||
102 | 0b1001 | ||
103 | 0b1010 | ||
104 | 0b1011 | ||
105 | 0b1100 | ||
106 | 0b1101 | ||
107 | 0b1110 | ||
108 | 0b1111 |
- SCANTRG in turn requires programming of CORCTRL0.STRGSRC to select its trigger source. Also, the appropriate CHNCFG20.CSSy bit must be set to include channel “y” in the scan started by the STRIGn trigger.
- Requires EVCTRL0.STARTEI = 1 to enable any trigger event(s) from Event System (EVSYS).
- If using the Event System (EVSYS) trigger for ADC, Asynchronous CHANNELn.PATH = 0x2 must be used to guarantee deterministic ADC sample/convert trigger timing.
- These bits are Enabled Protected (Writes are ignored when CTRLA.ENABLE = 1 returns a bus error. ).
- If CTRLB.SWCNVEN=1 and CTRLB.ADCORSEL=0x0, all of these register bits are ignored.