42.7.11 ADCn Module CALIBRATION Values Register (ADC)
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | CONFIG[n].CALCTRL |
Offset: | 0x38 + n*0x20 [n=0..3] |
Reset: | 0x00000000 |
Property: | PAC Write-Protected, Enable-Protected |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
CALBITS[31:24] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
CALBITS[23:16] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
CALBITS[15:8] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CALBITS[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 31:0 – CALBITS[31:0] Calibration Data to the ADCn
Where n=0,1,2,3:
These register bits can only change when the applicable CTRLD.ANLENn bit is 0. Once the applicable CTRLD.ANLENn bit rising edge occurs, those bit values must remain unchanged until after the same CTRLD.ANLENn bit falling edge occurs.
This register must be initialized in user software to the factory-provided values in the Calibration Configuration Register FCCFG65 before setting CTRLD.ANLENn to 1. This applies to every ADC Module that will be used by the application.
Note:
- This bit is Enabled Protected (Writes are ignored when CTRLA.ENABLE = 1 . Returns a bus error. )