16.3.34 ADC n Channel 3 Low Compare Register

Legend: n = ADC number; R = Readable bit; W = Writable bit

Name: ADnCH3CMPLO
Offset: 0x88C, 0x98C, 0xB0C

Bit 3130292827262524 
 LO3[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 LO3[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 LO3[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 LO3[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – LO3[31:0] Low Threshold Comparator Value bits