Legend: x = channel; R = Readable bit; W = Writable bit
Name:
AD3CHxRES
Offset:
0xBA4, 0xBC4, 0xBE4,
0xC04
Bit
31
30
29
28
27
26
25
24
RESF7[11:4]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bit
23
22
21
20
19
18
17
16
RESF7[3:0]
Access
R
R
R
R
Reset
0
0
0
0
Bit
15
14
13
12
11
10
9
8
RES7[11:8]
Access
R
R
R
R
Reset
0
0
0
0
Bit
7
6
5
4
3
2
1
0
RES7[7:0]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bits 31:20 – RESF7[11:0] Conversion Result
bits
Bits 11:0 – RES7[11:0] Conversion Result
bits
DS70005629B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.