16.3.35 ADC n Channel 3 High Compare Register

Legend: n = ADC number; R = Readable bit; W = Writable bit

Name: ADnCH3CMPHI
Offset: 0x890, 0x990, 0xB10

Bit 3130292827262524 
 HI3[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 HI3[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 HI3[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 HI3[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – HI3[31:0] High Threshold Comparator Value bits