Legend: n = ADC number; R = Readable bit; W = Writable bit
Name:
ADnCH2CMPLO
Offset:
0x86C, 0x96C,
0xAEC
Bit
31
30
29
28
27
26
25
24
LO2[31:24]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
23
22
21
20
19
18
17
16
LO2[23:16]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
15
14
13
12
11
10
9
8
LO2[15:8]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
LO2[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 31:0 – LO2[31:0] Low Threshold
Comparator Value bits
DS70005629B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.