Legend: n = ADC number; HS = Hardware Settable bit; HC = Hardware Clearable
bit
Name:
ADnSTAT
Offset:
0x808, 0x908,
0xA88
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
Access
Reset
Bit
15
14
13
12
11
10
9
8
Access
Reset
Bit
7
6
5
4
3
2
1
0
CH[7:0]RDY
Access
HS/HC
HS/HC
HS/HC
HS/HC
HS/HC
HS/HC
HS/HC
HS/HC
Reset
0
0
0
0
0
0
0
0
Bits 7:0 – CH[7:0]RDY Channel x Data Ready
bits
Each bit in this register is
set by hardware when the corresponding channel x data is written into the ADnDATAx
register. The bit is cleared by hardware when the ADnDATAx register is read by
software.
DS70005629B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.